/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    NFS2-3030 Intelligent Fire Alarm Control Panel

    Discontinued

    The NFS2-3030 is an Intelligent Fire Alarm Control Panel (FACP) designed for medium- to large-scale facilities. Fire emergency detection and evacuation are extremely critical to life safety, and the NFS2-3030 is ideally suited for these applications

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The NFS2-3030 is part of the ONYX® Series of products from NOTIFIER. The NFS2-3030 is ideal for virtually any application because it features a modular design that is configured per project requirements. With one to ten Signaling Line Circuits (SLCs), the NFS2-3030 supports up to 3,180 intelligent addressable devices.

    Information is critical to fire evacuation personnel, and the NFS2-3030’s large 640-character Liquid Crystal Display (LCD) present’s vital information to operators concerning a fire situation, fire progression, and evacuation details.

    A host of other options are available, including single- or multichannel voice- firefighter’s telephone- LED, LCD, or PC-based graphic annunciators- networking- advanced detection products for challenging environments- wireless fire protection and many additional options

    ONYX Intelligent Sensing is a set of software algorithms that provide the NFS2-3030 with industry-leading smoke detection capability. Drift compensation allows the detector to retain its original ability to detect actual smoke, and resist false alarms, even as dirt accumulates

    Features & Benefits:
    • One to ten isolated intelligent Signaling Line Circuits (SLC) Style 4, 6 or 7
    • Wireless fire protection using SWIFT Smart Wireless Integrated Fire Technology
    • With built-in Degraded Mode operation, the system is capable of general alarm if a fire alarm condition is present even if the central processing unit (CPU) fails
    • Weekly Occupancy Schedules allow changing sensitivity by time of day and day of week
    • Advanced history filters allow sorting by event, time, date, or address
    Certifications:
    • UL 864 (Fire)
    • UL 1076
    • UL 257
    • ULC-S527-11
    • UL Listed: S635
    • ULC Listed: S527-11
    • MEA: 232-06-E
    • CSFM: 7165-0028:0224
    • FM Approved
    • FM6320 Approved. Class 6320 for Gas Detection
    • City of Chicago
    • City of Denver
    • Singapore Productivity and Standards Board (PSB)
    • CCCF listed.
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • ONYX

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • ONYX
    • Brand : NOTIFIER
    • Product Type : Control Panel|ONYX