/content/hbtbt/de/de/search-results.html

    Kartenleser

    Multifunction Keyboard Control Panel

    Depending on the configuration, Multifunction Keyboard Control Panel Mifare is used in mode System Terminal, Access Control Terminal Time and attendance terminal. Multifunction terminal with 128x64 graphic display with backlight.

    Überblick

    The terminal Multifunction Keyboard Control Panel is designed to be installed in sites covered; meteorological phenomena or direct exposure to sunlight can damage the display. Depending on the configuration, Multifunction Keyboard Control Panel Mifare is used in mode System Terminal, Access Control Terminal Time and attendance terminal.

    In the absence of communication with the control panel, the terminal is able to manage independently or in combination with another terminal the pass guarded. Inputs and outputs used for actuator, local forcing alarm, sensor and manual door open command are managed locally. Multifunction terminal with 128x64 graphic display with backlight. Silicone keyboard with tricolor LED backlighting, integrated transponder reader 125 KHz/13.56MHz. Two predispositions for ISO 7811/2 (MBR-E) magnetic stripe readers and two digital inputs with multi-balance.

    Features & Benefits:
    • Possibility to connect a relay interface RAT-ONE
    • 4 Tri-colour LEDs for system messages
    • Graphic display 128x64 pixel, 8 lines 21 characters
    • Backlight 14 keys keyboard with tricolour led for each key
    • 8 function keys with tricolour LEDs built-in, that can be used in 4 windows
    • 2 digital input double balanced
    • 2 output open collector
    • 1 programmable buzzer for acoustical signalling.
    Certifications:
    • UNI EN ISO 9001:2008
    • UNI EN ISO 14001:2004
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list