/content/hbtbt/de/de/search-results.html

    services

    Clean/Dirty Area Control

    Auslaufmodell

    Contamination prevention using rules-driven hazardous and clean area access restrictions.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Laboratory environments need sterile, controlled conditions to ensure consistency between experimental trials and to prevent unwanted contaminants from being introduced, potentially causing the loss of valuable test specimens, and jeopardizing the integrity of data and results. Human error - walking into a clean room from a dirty room can lead to the unwanted transfer of biological agents, contaminants, or diseases. The Clean/Dirty Area Control solution enables hospitals/labs to create and effectively manage these areas.

    Features & Benefits:
    • Enhanced Access Control - Improve security by integrating reader technology from clean/dirty areas into access control systems.
    • Status Identification - Readers can differentiate between clean and dirty areas to manage access accordingly.
    • Contamination Prevention - Prevent cross-contamination and maintain the integrity of sterile environments with effective access control.
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten