/content/hbtbt/de/de/search-results.html

    E/A-Module

    Pluggable LonWorks® Bus I/O Module

    Auslaufmodell

    Pluggable LonWorks® bus I/O modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before installation.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Pluggable LonWorks® bus I/O modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before installation. They have a dark gray housing and communicate via the LonWorks bus. These electronic modules can be swapped out without disrupting power and bus connections. Simply unplug the “old” and insert the “new” module. The firmware of pluggable I/O modules is automatically updated by the controller, and the controller automatically configures them as needed by the application.

    Features & Benefits:
    • Plug-and-play functionality for easy maintenance
    • Separate installation of terminal sockets and electronic modules lowers risk of damage and theft in the construction phase
    • Fast wiring with state-of-the-art push-in terminals (screw-type terminals also available) and bridge connectors
    • Wide range of sensors supported
    • Binary input LEDs of the pluggable I/O modules can be configured for status display (off/yellow) or alarm display (green/red) per channel
    • Configurable safety position for outputs in case of loss of communication with the controller
    • Maximum wiring flexibility due to optional accessories like auxiliary terminals and cross connectors
    • Can be mounted in small installation housings
    • Flexible mix of pluggable I/O modules covering all your application requirements
    Certifications:
    • CE Approved
    • Conforms to EN 60730-1 and EN 60730-2-9
    • Investigated According to United States Standard UL916 (USL-Listed) and to Canadian National Standard(s) C22.2 (CNL-Listed)
    Spezifikationen

    Andere

    • Brand
      • Honeywell
    • Product Type
      • I/O Module

    Andere

    • Brand
      • Honeywell
    • Product Type
      • I/O Module
    • Brand : Honeywell
    • Product Type : I/O Module