/content/hbtbt/de/de/search-results.html

    Anlagen- und Integrations-Controller

    CLAXSERIES Controller

    Auslaufmodell

    CLAXSERIES Controllers are a compact integration platform for building management allows over the Internet and presents real-time information to users in web-based graphical views

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    CLAXSERIES Controllers offers integrated HVAC and non-HVAC control, supervision, data logging, alarming, scheduling, and network management functions. It integrates connected devices regardless of device manufacturer and protocol used. Investment safety is guaranteed, as emerging new protocols can be added easily It facilitates service opportunities and minimizes operational cost. HAWK 300E enhancements include data recovery services for battery-less operation and increased operating ambient temperature. Battery maintenance is no longer necessary when using data recovery services

    Features & Benefits:
    • It supports the most common open standards as bacnet, lonworks, EIB-KNX, Modbus, M-bus, SNMP, and obix
    • It permits the full network management of LONWORKS devices
    • The communication capability can be extended by adding plug-in cards into the unit's two expansion slots
    • Features two Ethernet ports plus one RS 232 port and one RS 485 port as a standard
    • The Graphical Engineering Tool (COACHAX) is used for programming
    Certifications:
    • CE
    • UL 916
    • RoHS Compliant
    • FCC part 15 Class A2
    • C-UL
    • C22.2 No. 205-M1983