/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Module für Zugang und Beleuchtung

    INNtouch Corridor Annunciator Plate

    Auslaufmodell

    INNtouch Corridor Annunciator Plates have been designed to display the preference selected by the guests from inside the rooms in hotels. These annunciator plates are installed in the corridors outside the guestrooms.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    INNtouch Corridor Annunciator Plates are located in the corridor outside the guestroom and displays to staff the preference selected by the guest from inside the room. These corridor annunciator plates provides an easy method for guests to communicate their privacy and service preferences. . If the guest presses PRIVACY, the word ‘PRIVACY’ is written in red on the plate; if the guest presses MAKE UP ROOM, a green light appears on the plates to alert staff. For further convenience, with the addition of a door switch and small motion sensor inside the guestroom, the INNtouch system allows staff to determine occupancy without ringing the doorbell. This option can further enhance staff efficiency and reduce the need to interrupt guests.

    Features & Benefits:
    • Provides an easy method for guests to communicate their privacy and service preferences
    • Reduces the need for intrusions by Housekeeping and other staff
    • Improves staff operational efficiency
    • Eliminates doorknob tags
    • Provides a doorbell for pleasant, efficient requests for entry
    • Offers an optional method for staff to determine occupancy from the corridor