/content/hbtbt/de/de/search-results.html

    Zubehör

    Accessories

    Allgemeines tragbares Zubehör

    Übersicht
    Spezifikationen

    Dimension & Weight

    • Weight
      • 220 gram

    Temperature

    • Maximum Temperature
      • 55 degree Celsius

    Überblick

    • Brand
      • Esser
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • RAE
    • Warranty
      • Four years on O2 sensor

    Funktionen

    • Sub-Category
      • Single-Gas
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Three-month capacity
    • Features & Benefits
      • Wireless elevates safety to the next level
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)

    Technical Specifications

    • Sensor Range
      • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Humidity Range
      • 0%-95%
    • Gas Type
      • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2

    Battery & Charging

    • Battery Run Time
      • 30

    Standards & Certifications

    • Standards
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Ingress Protection
      • IP65

    Dimension & Weight

    • Weight
      • 220 gram

    Temperature

    • Maximum Temperature
      • 55 degree Celsius

    Überblick

    • Brand
      • Esser
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • RAE
    • Warranty
      • Four years on O2 sensor

    Funktionen

    • Sub-Category
      • Single-Gas
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Three-month capacity
    • Features & Benefits
      • Wireless elevates safety to the next level
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)

    Technical Specifications

    • Sensor Range
      • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Humidity Range
      • 0%-95%
    • Gas Type
      • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2

    Battery & Charging

    • Battery Run Time
      • 30

    Standards & Certifications

    • Standards
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Ingress Protection
      • IP65
    • Weight : 220 gram
    • Maximum Temperature : 55 degree Celsius
    • Brand : Esser|Farenhyt|Gamewell-FCI|NOTIFIER|RAE
    • Sub-Category : Single-Gas
    • Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)|4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Sensor Range : NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
    • Humidity Range : 0%-95%
    • Alarm Type : Audible, Visual, Vibrating
    • Battery Run Time : 30
    • Standards : CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Datalogging : Three-month capacity
    • Features & Benefits : Wireless elevates safety to the next level
    • User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Warranty : Four years on O2 sensor
    • Wireless Technology : MESH
    • Ingress Protection : IP65
    • Gas Type : NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2