/content/hbtbt/de/de/search-results.html

    Luftqualitätssensoren

    VESDA ECO Gas Detector - ECO-D-R

    Auslaufmodell

    Xtralis the manufacturer of the market leading VESDA aspirating smoke detection (ASD) technology has developed the industry’s first multi-hole aspirated gas detector.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    VESDA ECO used with the compatible range of ASD products and it provides the industry’s first combined aspirated smoke and gas detection system. VESDA ECO provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity.

    Features & Benefits:
    • Toxic, Oxygen or Flammable gas detection
    • Single or dual gas versions
    • Factory calibrated sensor cartridges
    • Integrates with PLCs/HVAC/BMS/ FACP
    • RS485 Modbus output
    • On-board event logging
    • On-board fault diagnostics
    • Integral gas test port
    • Remote reset
    Certifications:
    • CE Electrical safety
    • Certified to CAN/CSA Std C22.2 No. 61010-1 - EN 61010-1
    • Conforms to ANSI/UL Std 61010-1
    • EMC
    • EN 50270
    • FCC 47CFR Part 15B class B
    • ICES 003