/content/hbtbt/de/de/search-results.html

    Luftqualitätssensoren

    VESDA Sense point XCL

    Auslaufmodell

    Xtralis the manufacturer of the market leading VESDA Aspirating Smoke Detection (ASD) technology has developed with its sister company

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Xtralis the manufacturer of the market leading VESDA Aspirating Smoke Detection (ASD) technology has developed with its sister company Honeywell Analytics a new concept of aspirated gas detectors. When used with the VESDA-E VEA- VESDA Sense point XCL provides early warning of the presence of gases for occupant protection and system monitoring whilst at the same time ensuring protection against fire threats.

    Features &- Benefits:
    • Integrates with PLCs/HVAC/BMS/FACP
    • Configurable relays
    • 4-20 mA analog outputs or RS 485 Modbus output
    • Factory calibrated detector
    Certifications:
    • Conforms to EN/UL/IEC61010-1
    • Certified to CSA-C22.2 No. 61010-1-12
    • CE - EMC
    • EN 50270
    • RED, FCC, BT SIG
    • UL2075 (CO and CH4), AS 1668.2
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER