/content/hbtbt/de/de/search-results.html

    Luftqualitätssensoren

    VESDA Sensepoint XCL

    Auslaufmodell

    VESDA Sensepoints XCL are Micro Bore ASD System gas detectors come complete with the main detector unit (pre- installed with sensor cartridge), two cable glands, calibration/flow cap, flexible tube and tube clips to connect to VEA tubing.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    VESDA Sensepoints XCL are Micro Bore ASD System gas detectors come complete with the main detector unit (pre- installed with sensor cartridge), two cable glands, calibration/flow cap, flexible tube and tube clips to connect to VEA tubing. Two variants are available based on detector outputs (mA analog, Modbus RTU).

    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER