/content/hbtbt/de/de/search-results.html

    Luftqualitätssensoren

    XNX 3/4in Thread Type Gas Detector

    Auslaufmodell

    Honeywell XNX™ Universal Transmitter Gas Detectors are a simple-to-use, low-maintenance universal platform that works with other safety equipment on a digital bus system.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    Honeywell XNX™ Universal Transmitter Gas Detectors are a simple-to-use, low-maintenance universal platform that works with other safety equipment on a digital bus system. The XNX is compatible with all of the Honeywell Analytics range of industrial fixed gas sensors including Searchline Excel, Searchpoint Optima Plus, Sensepoint (HT and PPM) and Model 70. The Multi-Purpose Detector (MPD) is a serviceable stainless steel sensor housing with plug-in catalytic and infrared sensor cartridges. With 200+ unique configurations, XNX satisfies Class 1/Class 2 intrinsically safe, explosion-proof requirements in upstream/downstream oil, chemical, wastewater and other industries.