/content/hbtbt/de/de/search-results.html

    Strahldetektoren

    Conventional System Beam Smoke Detector 24V

    Auslaufmodell

    Conventional system beam smoke detectors are composed of a single optical unit (TRX) and one or more reflectors to be placed on the opposite side. They provide protection range between 40 and 70 meters.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Conventional system beam smoke detectors are composed of a single optical unit (TRX) and one or more reflectors to be placed on the opposite side. They provide protection range between 40 and 70 meters. They also provides sensitivity and the delay time for fault indication and automatic gain dusty compensation for loss of signal.

    Certifications:
    • EN54 part 12