Kontaktsensoren
Door Alarm
Door Alarms are designed to alert to any unauthorized exits or entries through emergency exit doors.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
Door Alarms are designed to mount to doors and alert to any unauthorized exits or entries through emergency exit doors. These indoor alarms are battery powered can have their alarm duration specified by the user. For authorized entrances and exits, there is a key that is inserted into the device that will deactiveate and bypass the alarm.
Features & Benefits:- May be mounted on top, right, left or next to almost any door.
- Recommended operational temperature range is 32° to 113°F
- For indoor use only.
- May be programmed for 15 second entry delay or immediate alarm.
- Arming delay allows unit to arm following authorized exits.
- Low battery beep and flash
- CE Approved