/content/hbtbt/de/de/search-results.html

    Meldertestgerät

    A1900 Analog Sensor Cable Test Kit

    Auslaufmodell

    A1900 Analog Sensor Cable Test Kit

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Each ProReact EN Analogue Sensor Cable Test Kit


    Features & Benefits:

    • The ProReact EN Analogue Sensor Cable Test Kit provides users with a
    • practical and safe method of verifying the operational performance of
    • Thermocable’s ProReact EN Analogue Sensor Cable post-installation.
    • A functional test is straightforward to be undertaken and a test kit can be
    • re-used where necessary.
    • Each ProReact EN Analogue Sensor Cable Test Kit (A1900) contains:
    • A1904 (120V/240Vac to 50Vac Power supply unit 1) - Quantity 1
    • A1901 (ProMinder Red Cable for zone lengths between 50m to 125m) - Quantity 1
    • A1902 (ProMinder Blue Cable for zone lengths between 100 to 350m) - Quantity 1
    • A1903 (ProMinder Brown Cable for zone lengths between 175m to 500m) - Quantity 1
    • A1905 (35x450mm length (10mm internal diameter) pipe insulation) - quantity 1
    • A1175-100 (110°C constant rated indoor/outdoor tie wrap (Pack of 100) - Quantity 1

    Certifications:

    • Directives 2011/65/EU and (EU) 2015/863
    • RoHS certified