/content/hbtbt/de/de/search-results.html

    Meldertestgerät

    Portable Test Lamp

    Auslaufmodell

    The PTL-611 Portable Test Lamp is a flashlight for ATEX and are high impact resistant.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The PTL-611 Portable Test Lamp is a flashlight for ATEX and are high impact resistant. The range of the Portable Test Lamp is over 10 meters, a distance normally sufficient for most common applications. The Portable Test Lamp is powered internally by two disposable LR20 alkaline batteries.

    Features & Benefits:
    • Bulb with 2.4V xenon filament
    • Light beam with an opening of about 5 degrees
    • Modulation by impulses of 50% duration (50% on, 50% off) with a frequency of 23Hz
    • Distance of use from the detector over 10 meters