Meldertestgerät
SOLO Aerosol Smoke Dispenser
Notifier SOLO Aerosol Smoke Dispenser fundamental to functional smoke checking for many professionals around the world the Solo 330 contains the test aerosol and ensures that it is applied correctly and contained only where required.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
The Notifier SOLO Aerosol Smoke Dispenser is the most popular device for achieving this, benefiting as it does, from a cup big enough for the great majority of detectors but still small enough not to be obstructive and unwieldy. Codes and standards require functional tests to introduce (simulated) smoke through the detector vents and into the sensing chamber. Used with the access poles it enables safe testing at heights but is equally valued at a low level.
Notifier SOLO aerosol smoke dispenser fundamental to functional smoke checking for many professionals around the world the Solo 330 contains the test aerosol and ensures that it is applied correctly and contained only where required.
Features & Benefits:- Lightweight and simple to use
- Universal design suits widest range of detectors (up to 100mm / 4in diameter)
- Spring-loaded solution for suspended ceilings
- Transparent test cup for a clear view of detector LED
- Swing frame for use at/from angles
- Detector manufacturer approved
- Dispenser and patented diaphragm contain particles
- Withstand rigours of daily use
- Designed for use at height and angles
- Interchangeable with all other tools on Solo poles
- UL Listed