/content/hbtbt/de/de/search-results.html

    Meldertestgerät

    SOLO Telescopic Access Pole

    Auslaufmodell

    SOLO Telescopic Access Pole is extends from 1.26m to 4.5m in 4 sections allowing access to detectors fitted up to 6m.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Notifier SOLO Telescopic Access Pole is e extends from 1.26m to 4.5m in 4 sections allowing access to detectors fitted up to 6m. The core element of the Solo range is the telescopic and extension access poles which are extremely lightweight and quickly extend to provide access to detectors up to 9m.

    Features & Benefits:
    • Made from strengthened durable fibreglass
    • Lightweight and portable
    • Totalock’ system ensures telescopic sections lock
    • easily and never twist
    • Suits all SOLO tools
    • Tools simply slide into the top of pole and are released by pressing a button
    • Drastically reduces the time required
    • Non-conductive
    • Ultimate quality
    • Designed for quick and reliable use every time
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER