/content/hbtbt/de/de/search-results.html

    Flammenmelder

    Microprocessor based Flame Detector Relay

    Auslaufmodell

    The Honeywell EC7823/RM7823 is a microprocessor based Flame Detector Relay that can be fitted with any 7800 SERIES amplifier to provide relay action from one relay with 2 single poles, double throw (spdt) circuits

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Honeywell EC7823/RM7823 is a microprocessor based Flame Detector Relay that can be fitted with any 7800 SERIES amplifier to provide relay action from one relay with 2 single poles, double throw (spdt) circuits when flame is present or not present. The EC7823/RM7823 Relay Module, Q7800 Wiring Subbase and Amplifier are required to complete the system

    Features & Benefits:
    • Non-volatile memory; EC7823/RM7823 retains history files after loss of power
    • Remote reset (optional)
    • Report generation (optional)
    • Shutter drive output
    • Burner controller data
    Certifications:
    • UL
    • CSA