/content/hbtbt/de/de/search-results.html

    Gaszylinder und Heizungssätze

    Methane In Air/ Nitrogen Calibration Gas Cylinder

    Methane In Air/ Nitrogen Calibration Gas Cylinder ensure maximum accuracy through effective and efficient calibration when used with RAE monitors.

    Übersicht

    Methane In Air/ Nitrogen Calibration Gas Cylinder ensure maximum accuracy through effective and efficient calibration when used with RAE monitors. Convenient multi-gas mixtures enable calibration of multiple gases at once, including common mixtures for LEL sensor calibration. Calibration gases can also be purchased as part of portable kits for calibration in the field. There is an option to choose between demand-flow and constant-flow regulators based on the needs.

    Features & Benefits:
    • Available as portable kits
    • Demand-flow and constant-flow regulators
    • Environmental clean-ups/ remediation