/content/hbtbt/de/de/search-results.html

    Wärmemelder

    Conventional Fire Detector

    Auslaufmodell

    The Conventional Fire Detectors by ESSER are coventional 9000 series fire detector and are automatic detector with high reliability for mid-sized and smaller objects .

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Conventional Fire Detectors by ESSER are coventional 9000 series fire detector. The series 9000 automatic limit value detectors are used in objects with smaller and mid-sized amounts of valuable assets. Up to 30 series 9000 fire detectors can be connected to standard groups of fire alarm control panels.

    Features & Benefits:
    • Detector series connectable to all ESSER FACPs
    • Detector series connectable with third-party control panels
    • All detectors can be combined on common primary line
    • Up to 30 detectors connectable per detector group
    • Low quiescent current
    • Large operating voltage range- Protected against polarity reversal
    • External series indicator: white print for smoke detectors, green print with white sign for heat detectors
    • Simplified installation
    Certifications:
    • Vds
    Spezifikationen

    Andere

    • Brand
      • ESSER

    Andere

    • Brand
      • ESSER
    • Brand : ESSER