/content/hbtbt/de/de/search-results.html

    Wärmemelder

    Linear Heat Series Sensor Cable

    Auslaufmodell

    Linear Heat Series Sensor Cables are a comprehensive range of sensor cables with high tenstile strength, compact dimensions,halogen-free and flame-retardant cable sheath.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Linear Heat Series Sensor Cables are a comprehensive range of sensor cables with high tenstile strength, compact dimensions, halogen-free and flame-retardant cable sheath. These cables are available both in red and black colours. To reduce deployment cost and time, preassembled pigtails are optionally available. These enable a quicker and easier installation, with no need to organize a fusion splicer and splice box to connect the sensor cable to the DTS. Pigtails are supplied with E2000 8°angled connectors. For safe transportation they are covered with a flexible protective tube when shipped. The pulling sock increases the diameter of the assembly. Therefore the inner diameter of the duct or conduit should be at least 5 cm.

    In addition to these standard cables, special cables are available for extremely high and low temperature ranges and corrosive atmospheres. Special colour requirements can also be met.

    Features & Benefits:
    • Pre-assembled pigtails are optionally available for easy installation
    • Pigtails are supplied with E2000 8°angled connectors
    • For safe transportation they are covered with a flexible protective tube
    • The pulling sock increases the diameter of the assembly
    • E2000 8°angled connectors are available in 2 lengths for splicing to the sensor fibre
    Certifications:
    • For S2000A and S2002A
    • IEC 60331-25[2]
    • IEC 60332-1/-2/-3-24
    • IEC 60754-1/-2
    • IEC 60793
    • IEC 60794-1-2
    • IEC 61034-2
    • EN 187000
    • VdS approved
    • UL 521 and CAN/ULC S530 listed
    • FM 3210 approved