/content/hbtbt/de/de/search-results.html

    Mehrkriterien-Sensoren

    ICAM IAS Dual Channel Detector

    Auslaufmodell

    The ICAM IAS dual channel detectors are Point in a Box (PIAB) aspirating smoke detection (ASD) solutions that incorporate conventional or analog addressable point detectors and meet the unique needs of many commercial and industrial applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The ICAM IAS dual channel detectors are Point in a Box (PIAB) aspirating smoke detection (ASD) solutions that incorporate conventional or analog addressable point detectors and meet the unique needs of many commercial and industrial applications.

    These detectors utilize a high performance aspirator and software configurable flow monitoring circuitry. Air flow level is displayed on a ten element bar graph that can be adjusted for high and low flow thresholds, and flow failure is reported as a device fault via relays to the loop.

    Features & Benefits:
    • Single or dual channel fire detection
    • Multiple configuration options
    • Multiple detection strategies
    • Integral display and programmer
    • Field serviceable air filter
    Certifications:
    • ActivFire
    • VdS
    • LPCB
    Spezifikationen

    Andere

    • Brand
      • Xtralis

    Andere

    • Brand
      • Xtralis
    • Brand : Xtralis