/content/hbtbt/de/de/search-results.html

    Mehrkriterien-Sensoren

    TouchscreenmmI

    Auslaufmodell

    TouchscreenmmI is a robust operator unit for entire range of plant controller. It allows for easy and self-explanatory operation by finger-tip or by touch-pen. It automatically recognizes the controller and starts correct form of communication.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    TouchscreenmmI provides an auto-detection mechanism which recognizes the type of Centra Line controller to which it is connected. Based on the type of controller detected, it will automatically start the corresponding communication protocol. It operates controllers belonging to the Centra Line family (PANTHER, TIGER, LION, FALCON and EAGLE). it comes with operation menus in the following languages: Dutch, English, French, German, Italian, Japanese, Norwegian, Spanish, and Swedish. Other local language menus can be provided, upon request, and can be loaded via the USB interface.

    Features & Benefits:
    • Operation of all CentraLine plant controllers
    • Controller self-detection
    • Uniform operation screens
    • Password protection
    • Upgrade of installed systems
    • Maintenance free
    • Network security
    Certifications:
    • CE Certified
    • RoHS Compliant