/content/hbtbt/de/de/search-results.html

    Druckschalter und Sensoren

    Alarm Supervisory Pressure Switches

    Auslaufmodell

    EPS10 Series supervisory pressure switches are designed for use in wet, dry, deluge, and pre-action automatic sprinkler systems to indicate a discharge from a sprinkler.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    EPS10 Series supervisory pressure switches are designed for use in wet, dry, deluge, and pre-action automatic sprinkler systems to indicate a discharge from a sprinkler. They have one SPDT switch, while the EPS10-2 model contains two SPDT switches. EPS10 Series features field adjustable pressure sensitivity to provide an alarm response between 4 to 20 psi. They are factory set to respond at 4 to 8 psi rising or falling pressures. The pressure adjustment wheel requires no special tools and does not affect switch synchronization on the EPS10-2. The EPS10 Series switches are NEMA 4 rated.

    Features & Benefits:
    • Sensitivity adjustment wheel, no special tools required
    • Reinforced diaphragm resists pressure spikes
    • Two conduit entrances
    • Both one- and two-switch models available
    Certifications:
    • UL Listed: S739
    • FM Approved: 0X0A7.AY, 0D3A3.AY
    • ULC: C5169
    • LPCB
    • CSFM: 7770-1209:147
    • VdS: G4020028-27 

    Spezifikationen

    Andere

    • Minimum Adjustment Pressure
      • 4 pounds per square inch
    • Switching Differential
      • 3 pounds per square inch
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 160 degree Fahrenheit
      • 71 degree Celsius
    • Brand
      • NOTIFIER
      • System Sensor
    • Switch Configuration
      • SPDT
    • Connection Type
      • Male NPT

    Andere

    • Minimum Adjustment Pressure
      • 4 pounds per square inch
    • Switching Differential
      • 3 pounds per square inch
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 160 degree Fahrenheit
      • 71 degree Celsius
    • Brand
      • NOTIFIER
      • System Sensor
    • Switch Configuration
      • SPDT
    • Connection Type
      • Male NPT
    • Minimum Adjustment Pressure : 4 pounds per square inch
    • Switching Differential : 3 pounds per square inch
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 160 degree Fahrenheit|71 degree Celsius
    • Brand : NOTIFIER|System Sensor
    • Switch Configuration : SPDT
    • Connection Type : Male NPT