/content/hbtbt/de/de/search-results.html

    Druckschalter und Sensoren

    Electronic Pressure Transmitter

    Smart SN series Electronic Pressure Transmitters from Honeywell FEMA are microprocessor-assisted which measure relative pressures. They are ideally suited for accurate recording and monitoring of system pressures.

    Übersicht

    Smart SN series Electronic Pressure Transmitters from Honeywell FEMA are microprocessor-assisted which measure relative pressures. They are ideally suited for a wide range of applications, including for accurate recording and monitoring of system pressures. The M12x1 angle plug is included in the scope of delivery. The Devices are screwed directly into the pressure line or the pressure vessel (G1 / 2 "). Both 2 and 3 Ladder versions available.

    Features & Benefits:
    • Configurable as 0/2… 10 V or 0/4… 20 mA (3-wire)
    • Adjustable damping
    • LCD display (only human-machine interface versions), Can be swiveled for better reading, display via Software can be rotated in 90 ° steps
    • Self-monitoring
    Certifications:
    • CE
    Spezifikationen

    Andere

    • Minimum Operating Ambient Temperature
      • -20
    • Maximum Operating Ambient Temperature
      • 80
    • Brand
      • FEMA
      • Honeywell
    • Pressure Type
      • Overpressure Relative
    • Connection Type
      • liquid or gas

    Andere

    • Minimum Operating Ambient Temperature
      • -20
    • Maximum Operating Ambient Temperature
      • 80
    • Brand
      • FEMA
      • Honeywell
    • Pressure Type
      • Overpressure Relative
    • Connection Type
      • liquid or gas
    • Minimum Operating Ambient Temperature : -20
    • Maximum Operating Ambient Temperature : 80
    • Brand : FEMA|Honeywell
    • Pressure Type : Overpressure Relative
    • Connection Type : liquid or gas