/content/hbtbt/de/de/search-results.html

    Schock- und Schwingungssensoren

    UTK Rope Contact Analysis Sheet

    Auslaufmodell

    UTK Rope contact analysis card for roller shutters UTKCF01. Manages a maximum of 5 rope contacts. It detects an open line and has a changeover contact relay output.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Notifier UTK Rope contact analysis card for roller shutters UTKCF01. Manages a maximum of 5 rope contacts. It detects an open line and has a changeover contact relay output. Pulse setting using jumpers and adjustment trimmers. Powered by 13.8VCC. Operating temperature ranges from -5C to 50C. The dimensions of the sheet are 77 x 57 x 20mm.

    Features & Benefits:
    • Manages a maximum of 5 rope contacts
    • Changeover contact relay output
    • Pulse setting using jumpers and adjustment trimmers