/content/hbtbt/de/de/search-results.html

    Schock- und Schwingungssensoren

    Viper GLX Brown

    Auslaufmodell

    The Viper perimeter products offers the most extensive range that includes a Calibration Tool that allows for regular and repeated accurate sensitivity set up.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Viper perimeter products offers the most extensive range and are tailored to the needs of both the installer and the end user. The range includes a Calibration Tool that allows for regular and repeated accurate sensitivity set up, the V Box, a purpose designed heavy duty enclosure for wall mounted Viper detectors in high security areas and a cleverly designed shock sensor with integral door contact facility.

    The intruder will be detected as soon as they attempt entry – you will be able to pinpoint the exact location of attack. This is indicated by a flashing LED on the activated detector. The potential intruder can be alerted to their detection prior to gaining entry. This may cause the intruder to flee and so preventing the opportunity for a crime to take place. Due to early detection and alert, the damage caused should be limited in scope and cost. The alarm system can be left permanently SET, protecting the perimeter at all times.

    Features & Benefits:
    • Dual sensitivity control, auto reset of relay contacts
    • First to alarm option (Viper GLX only)
    • Integral door contact (Viper GLX with contacts only)
    • Switch selectable patented Double Knock
    • Remote LED reset options
    • Dual sensitivity control, auto reset of relay contacts
    • Walk Test facility LED can be controlled remotely
    • 5mA quiescent
    • Sensitivity individually adjustable
    Certifications:
    • PD6662-2010
    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security