/content/hbtbt/de/de/search-results.html

    Schock- und Schwingungssensoren

    Viper Shock Sensor (GL ASIC controlled)

    Viper Shock Sensor is the brand that has become the generic term, accepted by all as the market leader when it comes to Perimeter Protection.

    Übersicht

    Viper GL ASIC controlled Shock Sensor, Switch selectable patented Double Knock and Remote LED reset options. It is ideal solution for basic perimeter protection. It includes a Calibration Tool that allows for regular and repeated accurate sensitivity set up, the V Box, a purpose designed heavy duty enclosure for wall mounted Viper detectors in high security areas and a cleverly designed shock sensor with integral door contact facility

    The intruder will be detected as soon as they attempt entry – you will be able to pinpoint the exact location of attack. This is indicated by a flashing LED on the activated detector

    Due to early detection and alert, the damage caused should be limited in scope and cost. The alarm system can be left permanently SET, protecting the perimeter at all times.

    Features & Benefits:
    • First to alarm option (Viper GLX only)
    • Integral door contact (Viper GLX with contacts only)
    • Non gravity dependent
    • Walk test facility
    • Remote reset
    • White or brown option
    • Patented “commando boot” base
    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security