Rauchmelder
Intelligent Optoelectronic Smoke Detector
The Intelligent optoelectronic smoke detector model TC806ES1012 and TC806EIS1012, combining a smoke chamber and a programmable communication channel, are designed to be included in a fire alarm loop.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
The Intelligent optoelectronic smoke detector model TC806ES1012 and TC806EIS1012, combining a smoke chamber and a programmable communication channel, are designed to be included in a fire alarm loop. These detectors are intended for installation in open rooms and must be interfaced with control and monitoring devices using only compatible protocols for monitoring and recording information. Model TC806EIS1012 equipped with an insulator. When installing it, refer to your instrument documentation to determine the maximum number of isolators for a given alarm loop. A pair of LEDs on each indicator ensure maximum visual accessibility of the detector indication (the operation of the LEDs depends on the type of control and reception device used). Possibility of remote light indication when connecting an additional device to the contacts of a standard housing (depending on the type of control and receiving device).
Features & Benefits:- Smoke detectors must be used in conjunction with compatible equipment
- Smoke detectors must be installed in such a way that smoke particles can freely enter the detector and trigger it
- The detector is not able to detect the spread of fire on other floors of the building
- Smoke detectors are limited in sensitivity. When choosing a detector, you should take into account its location on the room
- Fire detectors have a limited lifespan
- EN54-7: 2000
Andere
- Brand
- System Sensor
Andere
- Brand
- System Sensor
- Brand : System Sensor