/content/hbtbt/de/de/search-results.html

    Rauchmelder

    Six Supervised Control Module

    Auslaufmodell

    The Six Supervised Control Modules are intended for switching applications involving DC which require wiring supervision such as an intelligent alarm system.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Six Supervised Control Modules are intended for switching applications involving DC which require wiring supervision such as an intelligent alarm system. A common SLC input is used for all modules. Each module has its own address. A pair of rotary code switches is used to set the address of the first module from 01 to 94. The remaining modules are automatically assigned to the next five higher addresses. Provisions are included for disabling a maximum of three unused modules to release the addresses to be used elsewhere. Each module also has panel controlled green LED indicators. The panel can cause the LEDs to blink, latch on, or latch off.

    Each module has terminals for connection to an external supply circuit for powering devices on its Monitored Output Circuit. There is a short circuit protection monitor for each module. This is provided to protect the external power supply against short circuit conditions on the Monitored Output Circuit.

    Features & Benefits:
    • Each module also has panel controlled green LED indicators
    • The panel can cause the LEDs to blink, latch on, or latch off
    • Provisions are included for disabling a maximum of three unused modules to release the addresses
    Spezifikationen

    Andere

    • Brand
      • Morley-IAS

    Andere

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS