Rauchmelder
Titanus TOP SENS® EB Basic Unit
Titanus TOP SENS® EB basic units are used for wall mounting applications and they are pre-configured for connecting a DM-TP-xx detector module.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
TITANUS TOP SENS® EB basic units are used for wall mounting applications and they are pre-configured for connecting a DM-TP-xx detector module. These units are provided with three alarm levels for information alarm, pre-alarm and main alarm as well as with a bar graph display to indicate the specific smoke density. They can be directly connected to the esserbus or powered loop. These modules are supplied with front foil for single-tube operation.
Features & Benefits:- Pre-configured for connecting a DM-TP-xx detector module
- Optical status display for alarm and fault indication at the front foil
- Ports for two suction tubes with outside diameter of 25 mm
- Port for air return tube
- Reduced operating volume up to 23 dB (A) with silencer