/content/hbtbt/de/de/search-results.html

    Temperatursensoren

    Stainless Plate Sensor

    Auslaufmodell

    Stainless Plate Sensor is a single point temperature sensor with an output of 10K Ohms at 77°F (25°C). The temperature sensor has an overall accuracy of ± 0.36°F (0.2°C) over the range of 32 to 158°F (0 to 70°C).

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Stainless Plate Sensor is a single point temperature sensor with an output of 10K Ohms at 77°F (25°C). The temperature sensor has an overall accuracy of ± 0.36°F (0.2°C) over the range of 32 to 158°F (0 to 70°C). Stainless plate temperature should be mounted on an interior wall away from windows, heating and cooling supply vents, doors, and sunlight. All of the sensors have a 1/8” integral foam insulation pad to eliminate any thermal effects on the sensor from within the wall itself. Sensor shall have a conductor cable with two (2) 22 AWG (black/white) Etched Teflon lead wires for making all connections. The sensor is encapsulated to the stainless steel plate with the use of a thermally conductive epoxy. The normal operating temperature of these sensors should be from -40 to 212°F (-40 to 100°C).

    Features & Benefits:
    • Temperature and Communication Jack
    • Brushed Stainless Plate
    • High Accuracy
    • High Durability
    • 2-year Warranty
    • ROHS Compliant
    Spezifikationen

    Andere

    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius

    Andere

    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius