/content/hbtbt/es/es/search-results.html

    Detectores de calor

    Velocity® Series Addressable Thermal Sensor

    Interrumpido

    Velocity Series addressable thermal sensors are plug-in thermal sensors with integral communication features that surpass conventional sensors.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The Gamewell-FCI, Velocity® Series addressable plug-in thermal sensors with integral communication provide features that surpass conventional sensors. Point ID capability allows each sensor’s address to be set, providing exact locations for pinpointing alarm locations and used for selective maintenance. ATD thermal sensors use an innovative thermistor sensing circuit to produce 135°F/57°C fixed temperature (ATD-L2F). The ATD-RL2F provides a combination 15°/minute rate-of rise with 135° fixed thermal detection that is included in a low-profile package. The ATD-HL2F provides fixed high-temperature detection at 190°F/88°C. These thermal sensors provide cost-effective, addressable property protection in a variety of applications.

    Features & Benefits:
    • Visual rotary switch addressing
    • Built-in functional test switch activated by an external magnet.
    • Bicolor LEDs flash green whenever the sensor is addressed, and light steadily red on alarm*
    • Optional relay, isolator, or sounder bases.
    • Low standby current.
    • Addressable communication.
    • Stable communication technique with noise immunity
    • Optional remote, single-gang LED accessory (RA-100Z).
    • Suitable for installation in ducts.
    Certifications:
    • UL: S2332
    • FM: 3023594
    • MEA FDNY: 219-02-E Vol. VI
    • CSFM: 7270-1703:0115
    • ISO 9001 Certification