/content/hbtbt/fr/fr/search-results.html

    Éclairage d’urgence

    Radiant WALLEX Emergency Exit Signs

    Guide occupants clearly during emergencies with WALLEX exit signs designed for dependable operation, easy installation, and clean wall-mounted visibility.

    Aperçu

    RADIANT WALL-EX Exit Signs provide a 2-in-1 solution with integrated emergency downlight illumination for installation above doors and along walls. The integrated downlight helps illuminate the escape route while the sign provides clear exit guidance.

    The range supports 30 m viewing distance, maintained or non-maintained operation, interchangeable mechanically fixed legends, surface or recessed mounting, ISO and custom legend options, an integral status indicator, and three-hour emergency duration.

    Standard, AutoTest and DALI technology options support different testing and monitoring approaches. DALI products can be monitored through a standardized protocol, while standalone operation remains available when not connected to a DALI network.

    Features & Benefits:
    • 2-in-1 exit sign with integrated emergency downlight
    • Designed for installation above doors and along walls
    • Integrated downlight illuminates the escape route while the sign guides occupants
    • 30 m viewing distance supports clear exit visibility
    • Maintained or non-maintained operation available
    • Interchangeable mechanically fixed legends avoid sticker-based legends
    • Surface or recessed mounting options support flexible installation
    • ISO and custom legend options available
    • Integral status indicator supports simple inspection
    • Standard, AutoTest, DALI, and DALI-2 options support monitoring flexibility
    • 2-year Honeywell warranty