/content/hbtbt/fr/fr/search-results.html

    Logiciel

    VISTA Commercial Burglary Alarm Control Panel

    Discontinué

    VISTA® Commercial Burglary Alarm Control Panel, 128 zone (9 zone built in and 119 zone by expansion module)

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    VISTA® Commercial Burglary Alarm Control Panel, 128 zone (9 zone built in and 119 zone by expansion module), two partition, UL Listed, support up to 16 compatible two wire smoke detector, integrates with WIN-PAK, support scheduling, pooling loop expansion up to 12,000 ft wiring distance.