/content/hbtbt/pl/en/search-results.html

    Housings & Hardware

    Pull Station Covers

    Discontinued

    Pull Station Covers are protective covers designed to protect the pull station from damage and help prevent false alarms.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Pull Station Covers are designed to help deter false alarms, and help prevent tampering and accidental damage to pull stations. Available in various styles, these covers can feature a horn or come without one. They include fully enclosed designs, flush mount options, and surface mounts with conduit punch-out lines. Additionally, you can find both indoor and outdoor models, ensuring optimal protection for pull stations across a wide range of locations and applications.

    Features & Benefits:
    • Tough Polycarbonate design
    • Indoor & Outdoor Models
    • Three year guarantee against breakage of polycarbonate in normal use.
    • Weather Stopper & Weather Stopper II series has a battery source of a 9V DC alkaline battery
    • Typical working properties of polycarbonate are -40 to 250 degrees F (-40 to 121 degrees C)
    Certifications:
    • UL Listed to US and Canadian safety standards
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER