/content/hbtbt/ae/en/search-results.html

    Cables

    Galaxy Trigger Lead

    Discontinued

    Galaxy Trigger Leads by Honeywell are supported by a range of software and programming tools that allow the user to program and control their security systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Galaxy Trigger Leads by Honeywell are supported by a range of software and programming tools that allow the user to program and control their security systems.The Galaxy Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations. It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management options, the series provides high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application.

    Features & Benefits:
    • Door access controlled by access templates and group set status
    • Areas behind a door can be unset automatically via card reader
    • Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy
    • Access event log with 1000 events recorded in panel (separate intruder log)
    • GPRS, Ethernet, PSTN, USB communications options
    • Groups can be set via door control readers
    • Evacuation control will allow doors to unlock in the event of fire
    Certifications:
    • EN50131-3:2009, EN50131-6:2008, PD6662:2010
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security