/content/hbtbt/ae/en/search-results.html

Interface Cards & Modules

5 Output Module

The 5-output module is a BUS-2 user containing 5 semiconductor outputs of 12 V DC / 50 mA, whose functions can be defined via the connected control panel.

Overview

The 5-output module is a BUS-2 user containing 5 semiconductor outputs of 12 V DC / 50 mA, whose functions can be defined via the connected control panel. The 5-output module also contains an integrated cover contact and a buzzer which can be activated either statically or in an interval, as desired.

Features & Benefits:
  • 5 semiconductor outputs
  • Integrated cover contact
  • Buzzer
Certifications:
  • G199088 (IDT), Class C
Specifications

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security
Others
Name
Description
File Size
Date
Size
5 Ausgangs-Modul BUS-2
application/pdf 262.01 KB
5/14/2023
262.01 KB
RUcertificateMBPOCC
application/pdf 132.27 KB
5/14/2023
132.27 KB
Brochure
Name
Description
File Size
Date
Size
MB-Secure ???????
application/pdf 3.28 MB
5/11/2023
3.28 MB
Name
Description
File Size
Date
Size
MB-Secure ???????
application/pdf 3.28 MB
5/11/2023
3.28 MB
5 Ausgangs-Modul BUS-2
application/pdf 262.01 KB
5/14/2023
262.01 KB
RUcertificateMBPOCC
application/pdf 132.27 KB
5/14/2023
132.27 KB
Name
Description
File Size
Date
Size
5 Ausgangs-Modul BUS-2
262.01 KB
5/14/2023
RUcertificateMBPOCC
132.27 KB
5/14/2023
MB-Secure ???????
3.28 MB
5/11/2023