/content/hbtbt/ae/en/search-results.html

    Interface Cards & Modules

    C-Bus Interfaces

    Discontinued

    The C-Bus Interfaces deliver exceptional price/performance to meet the requirements of both building owners and service providers. Customers gain the advantages of high-performance network and services.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The ARENA C-Bus Interfaces deliver exceptional price/performance to meet the requirements of both building owners and service providers. With their combination of scalable performance, density, and low per-port pricing, the devices allow network-layer capabilities to be extended to a much wider range of network configurations and environments.

    Customers gain the advantages of high-performance network and services, including traffic management to more locations throughout the network. The CLIF-CBUS1-PC supports a single RS485 DC coupled C-Bus-compatible communication channel (capable of rates of up to 76.8 kbps) for CentraLine family devices, and single RS232 and 10Base T-interfaces.

    The devices use the LAN connection to provide seamless communication to the requesting device. Status information like: “LAN communication activity”, “field bus traffic communication”, and “system heart beat” are indicated by LEDs located on the front of the device.

    Features & Benefits:
    • TCP/IP network-capable
    • Offers wide range of network connectivity options
    • Easily-configurable network interface
    • Online system diagnostic support
    • Optional wall and rack mounting
    • No user-serviceable parts inside
    Certifications:
    • Certification CE, EAC
    • EMC EN61000-6-4 and EN61000-6-2
    • Electromagnetic emission FCC Class A
    • Environmental conditions residential, commercial, and
    • light-industrial