/content/hbtbt/ae/en/search-results.html

    Interface Cards & Modules

    Ethernet Interface Module

    Discontinued

    Ethernet interfaces are designed for in-house operation. The line length of the potential- separated RS-485 interface is max. 1,200 m. The RS-232 interface supports max. 15 m.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Ethernet interfaces are designed for in-house operation. The line length of the potential-separated RS-485 interface is max. 1,200 m. The RS-232 interface supports max. 15 m. When coupled via the current loop interface, the maximum distance is 2,000 m. For bus systems, one RS-485 interface without potential separation must be used. To ensure safe data exchange, interfaces with potential separation are recommended for the remaining units.

    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security