/content/hbtbt/ae/en/search-results.html

Interface Cards & Modules

RS-485 Interface

RS-485 interfaces by Honeywell are 5-wire and 3-wire interface with potential separation for ACS-2 plus, ACS-8. Potential separation can be enabled/disabled via jumper.

Overview

RS-485 interfaces by Honeywell are 5-wire and 3-wire interface with potential separation for ACS-2 plus, ACS-8. Potential separation can be enabled/disabled via jumper. The line length of the potential- separated RS-485 interface is max. 1,200 m.

Specifications

Others

  • Network Connection Type
    • RS-485
  • Brand
    • Honeywell Security

Others

  • Network Connection Type
    • RS-485
  • Brand
    • Honeywell Security
  • Network Connection Type : RS-485
  • Brand : Honeywell Security
Others
Name
Description
File Size
Date
Size
RUcertificateACSPOCC
application/pdf 123.05 KB
5/14/2023
123.05 KB
Catalog
Name
Description
File Size
Date
Size
Security_Products_catalogue_Russian_Feb2011
application/pdf 41.31 MB
5/11/2023
41.31 MB
Name
Description
File Size
Date
Size
Security_Products_catalogue_Russian_Feb2011
application/pdf 41.31 MB
5/11/2023
41.31 MB
RUcertificateACSPOCC
application/pdf 123.05 KB
5/14/2023
123.05 KB
Name
Description
File Size
Date
Size
RUcertificateACSPOCC
123.05 KB
5/14/2023
Security_Products_catalogue_Russian_Feb2011
41.31 MB
5/11/2023