Power Supplies
40Ah Power Supply/Charger Unit
Power Supply/Charger Unit has accumulator capacity up to maximum 40Ah and it provides deep-discharging protection.
Power Supply/Charger Unit has accumulator capacity up to maximum 40Ah and it provides deep-discharging protection. Two independent control circuits are installed on the motherboard. First control circuit supplies the control panel and the external users. Second control circuit serves as a charger for the accumulators. The charging current is limited to 1.5 A. The accumulator charging voltage is monitored and adjusted according to the temperature with the aid of an NTC resistor.
Features & Benefits:- Voltage-stabilized, current limited
- Redundancy standby operation
- Deep-discharging protection
- Charging circuit monitoring
- Recognition of defective batteries
- Accumulator capacity up to max. 40 Ah
- VdS