/content/hbtbt/ae/en/search-results.html

    Power Supplies

    DC Plug in Switching Transformer

    The DC Plug-in Switching Transformer is electronically regulated and filtered to produce clean and efficient power. They are used in a wide range of applications in CCTV, Access, and Security as part of a DC power system.

    Overview

    The DC Plug-in Switching Transformer is electronically regulated and filtered to produce clean and efficient power. They are used in a wide range of applications in CCTV, Access, and Security as part of a DC power system.

    These power supplies use “Switch mode” technology to regulate line voltages to 12V DC with higher efficiency ratings then their linear counterparts. They include a 2.1mm coax plug-in connecter which is centre positive.

    Certifications:
    • UL
    • CSA
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list