Power Supplies
Galaxy® Dimension Power Supply Unit
The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations.
The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations. It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management options, the series provides high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application.
Features & Benefits:- Door access controlled by access templates and group set status
- Areas behind a door can be unset automatically via card reader
- Users can be managed automatically and remotely
- Events can be identified instantly using realistic floorplans with WIN-PAK for Galaxy
- Access event log with 1000 events recorded in panel
- EN50131-3:2009
- EN50131-6:2008
- PD6662:2010
Others
- Operating Current Draw
- 1.2 ampere
- Maximum Battery Capacity
- 17 Ah
- Battery Charger
- Yes
Others
- Operating Current Draw
- 1.2 ampere
- Maximum Battery Capacity
- 17 Ah
- Battery Charger
- Yes
- Battery Charger : Yes
- Operating Current Draw : 1.2 ampere
- Maximum Battery Capacity : 17 Ah