/content/hbtbt/ae/en/search-results.html

    Power Supplies

    HPT Series Plug-in Transformer

    The HPT Series Plug-in Transformer with 24V DC power supplies come in several sizes, the largest with a regulated output rating of 50VA. It can be used in CCTV, access, and security systems.

    Overview

    The HPT Series Plug-in Transformer with 24V DC power supplies come in several sizes, the largest with a regulated output rating of 50VA. They have a case-mounting tab to keep them secured to the wall outlet and come with a cord with 2.1mm coaxial plug.

    Features & Benefits:
    • Built-in thermal protection
    • Operating temperature range: –4F to +95F (–20C to +35C), indoor use only
    • Plug in units mount to standard wall outlet allowing quick and easy installation
    • Wall plug in units have case tab to secure transformer to outlet
    • Ground pin on select wall plug in units for added safety.
    Certifications:
    • UL Listed
    • CSA Listed