Power Supplies
Maxpro Intrusion Remote Power Supply
The MPI Remote Power Supply is a supplemental smart power supply. In the event of the control panel’s auxiliary output is exceeded, the Remote Power Supply (RPS) provides additional 12V DC power output.
The MPI Remote Power Supply is a supplemental smart power supply. In the event the total current draw of all modules connected to the control panel’s auxiliary output is exceeded, the Remote Power Supply (RPS) provides additional 12V DC power outputs to those modules and peripherals requiring additional power (such as door control modules, keypads, motion detectors, glass break detectors, sounders, etc.). It also provides four programmable low-voltage trigger outputs.
Features & Benefits:- Two fully protected, monitored 12V DC 1.5 A outputs
- Four programmable low-voltage trigger outputs
- Support for up to 2x18 Ah backup batteries, supervised
- Designed for mounting in MPI enclosure
- Short isolation and lid and off-wall tamper protection
- EN 50131-3:2009 Grade 3 Environmental Class II
- EN 50131-6:2017 Type A
- PD 6662:2017
Others
- Mains Frequency
- 50 to 60 Hertz (1/second)
- Overall Height
- 41 Centimeter
- Overall Width
- 36 Centimeter
- Operating Voltage
- 110 to 230
- Minimum Operating Ambient Temperature
- -10 Degrees Celsius
- Input Voltage
- 110 to 230
- Maximum Operating Ambient Temperature
- 50 Degrees Celsius
- Overall Depth
- 11 Centimeter
- For Use With
- MPI Control Panel
- Regulatory Approvals
- EN 60529:1992+A2:2013: IP42; EN 62262:2002: IK06
Others
- Mains Frequency
- 50 to 60 Hertz (1/second)
- Overall Height
- 41 Centimeter
- Overall Width
- 36 Centimeter
- Operating Voltage
- 110 to 230
- Minimum Operating Ambient Temperature
- -10 Degrees Celsius
- Input Voltage
- 110 to 230
- Maximum Operating Ambient Temperature
- 50 Degrees Celsius
- Overall Depth
- 11 Centimeter
- For Use With
- MPI Control Panel
- Regulatory Approvals
- EN 60529:1992+A2:2013: IP42; EN 62262:2002: IK06
- For Use With : MPI Control Panel
- Regulatory Approvals : EN 60529:1992+A2:2013: IP42; EN 62262:2002: IK06
- Mains Frequency : 50 to 60 Hertz (1/second)
- Overall Height : 41 Centimeter
- Overall Width : 36 Centimeter
- Operating Voltage : 110 to 230
- Minimum Operating Ambient Temperature : -10 Degrees Celsius
- Input Voltage : 110 to 230
- Maximum Operating Ambient Temperature : 50 Degrees Celsius
- Overall Depth : 11 Centimeter