Power Supplies
MSU (Mains Switching Unit)
The power panel MSU is used to secure the power supply of all VARIODYN ONE components that are installed in a cabinet.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The power panel MSU is used to secure the power supply of all VARIODYN ONE components that are installed in a cabinet. In addition, it offers a connector for connecting a service PC for local/network-wide maintenance purposes. Each of up to three phases that will be charged. The overload switch automatically releases the current, but can also be used for manual switching of the power supply. The operating state is indicated by green indicator lights. The switch position can be evaluated via auxiliary contacts. A front-mounted 230 V mains connector and an RJ45 jack are provided for connecting a service PC.