/content/hbtbt/ae/en/search-results.html

    Power Supplies

    Pro-Watch 7000 Series Power Supply

    The PW-7000 Series Power Supply features intelligent management of the batteries to avoid deep discharge and allows remote battery testing. It also has a fast charge mode. A built-in fire alarm function with surge immunity is also included.

    Overview

    Power supply converts AC input voltage into a 12.5 VDC output with 4.0 ampsmaximum of continuous current. The power supply should connect to an input voltage of102 VAC to 132 VAC at 50Hz/60Hz for the 120VAC versions and 195 VAC to 264 VAC at50Hz/60Hz for the 230 VAC version.The power supply provides AC fail and low batterysupervision when connected to PW7000 and PRO4200 I/O PFL (Power Fail) and auxiliaryinputs.

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    PW7KPSU230
    PW-Series 230 VAC, 4 amp power supply for PW5K2ENC1E and PW5K2ENC2E enclosures
    PW7KPSU230
    PW-Series 230 VAC, 4 amp power supply for PW5K2ENC1E and PW5K2ENC2E enclosures