Switches & Relays
X-NPMI Configurable Network Paging Console
Honeywell X-NPMI Configurable Network Paging Console are key module in X-618 digital public address and voice alarm system. It provides paging, monitoring, full duplex communication, touch screen operation and other configurable functions.
Honeywell X-NPMI Configurable Network Paging Console are key module in X-618 digital public address and voice alarm system. It provides paging, monitoring, full duplex communication, touch screen operation and other configurable functions. X-NPMI has three short-cut buttons on the operation panel: TALK, SELECT ALL and EMERGENCY. The emergency broadcast button can switch the system to emergency broadcast mode, where the recorded evacuation message will be played and fire alarm will be activated without delay. The device comes with a detachable gooseneck microphone. Users can change different types of microphone for different real-time broadcasting requirements. Users can operate directly on the innovative 4.3-inch color LCD touch screen without adding an extra key module unit. With the touch screen, users can supervise the system status, select broadcast zones, assign zone groups or other broadcast controls, including setting playlists, timing broadcastings etc.
Features & Benefits:- 4.3-inch color LCD touch screen
- Intuitive and simple user interface
- Detachable gooseneck microphone
- Built-in monitor loudspeaker
- Digital audio processing
- Flush mount desktop installation available
- EN54
Others
- Overall Weight
- 1.6 keg
- Minimum Operating Humidity
- 0 Percentage
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- Overall Width
- 210 millimetre
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Overall Height
- 55 millimetre
- Overall Depth
- 110 millimetre
- Maximum Operating Humidity
- 95 Percentage
- Includes
- X-NPMI; Microphone Pole; Wind Cover; Power Supply Adapter; Twist-Pair Cable 2 m; Protective Film; Product Instructions foot
- Brand
- Honeywell
- For Use With
- X-618 Digital Public Address and Voice Alarm System millimetre
- Product Type
- Configurable Network Paging Console Degrees Celsius
Others
- Overall Weight
- 1.6 keg
- Minimum Operating Humidity
- 0 Percentage
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- Overall Width
- 210 millimetre
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Overall Height
- 55 millimetre
- Overall Depth
- 110 millimetre
- Maximum Operating Humidity
- 95 Percentage
- Includes
- X-NPMI; Microphone Pole; Wind Cover; Power Supply Adapter; Twist-Pair Cable 2 m; Protective Film; Product Instructions foot
- Brand
- Honeywell
- For Use With
- X-618 Digital Public Address and Voice Alarm System millimetre
- Product Type
- Configurable Network Paging Console Degrees Celsius
- Overall Weight : 1.6 keg
- Minimum Operating Humidity : 0 Percentage
- Maximum Operating Ambient Temperature : 55 degree Celsius
- Overall Width : 210 millimetre
- Minimum Operating Ambient Temperature : -10 degree Celsius
- Overall Height : 55 millimetre
- Overall Depth : 110 millimetre
- Maximum Operating Humidity : 95 Percentage
- Includes : X-NPMI; Microphone Pole; Wind Cover; Power Supply Adapter; Twist-Pair Cable 2 m; Protective Film; Product Instructions foot
- Brand : Honeywell
- For Use With : X-618 Digital Public Address and Voice Alarm System millimetre
- Product Type : Configurable Network Paging Console Degrees Celsius