/content/hbtbt/ae/en/search-results.html

    Transmitters & Receivers

    Le Sucre Wireless Panel

    Discontinued

    Developed in response to home owner needs, Le Sucre is a wireless panel with wireless TAG reader and wireless sensors, which operate at 868 MHz European frequency.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Developed in response to home owner needs, Le Sucre is a wireless panel with wireless TAG reader and wireless sensors, which operate at 868 MHz European frequency. It provides a range of more than 1000 meters open space and integrates a GPRS module for alarm transmissions and notifications. For installers, Le Sucre greatly increases the speed and quality of their installations: All the peripherals in the range are linked by radio, so no cables are needed to connect to the alarm panel, resulting in major time-saving and no disturbance to the decor of the installation site. This means that each peripheral can be located in such a way as to ensure perfect transmission, which not only saves time but also ensures maximum system reliability.

    Features & Benefits:
    • Condensed wireless technology
    • Compact designed unit
    • Battery backup if mains fail
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security